-
Electric Actuators
Electric Actuators
» Controller/Driver Series LEC - Product List

AC Servo Motor Driver (Pulse Input Type) LECS
![]() |
・Pulse input type motor driver
・Compatible motor capacity: 100 W, 200 W, 400 W ・Compatible encoders: Incremental type Absolute type ・Servo adjustment using auto gain tuning ・With display setting function ・Positioning by up to 255 point tables |
Other Data |
---|
Type | Series | Compatible motor |
Power supply voltage |
Parallel input/output Input |
Parallel input/output Output |
---|---|---|---|---|---|
Pulse input type (For incremental encoder) |
LECSA |
AC servo motor (100/200/400 W) |
100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) |
6 | 4 |
Pulse input type (For absolute encoder) |
LECSB |
AC servo motor (100/200/400 W) |
100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) |
10 | 6 |
CC-Link direct input type (For absolute encoder) |
LECSC |
AC servo motor (100/200/400 W) |
100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) |
― | ― |
SSCNETⅢ/H type (For absolute encoder) |
LECSS-T |
AC servo motor (100/200/400 W) |
200 to 240 VAC (50/60 Hz) |
― | ― |
Pulse input type/ Positioning type (Absolute Type) |
LECSB-T |
AC Servo Motor (100/200/400 W) |
200 to 240 VAC (50/60 Hz) |
10 | 6 |
CC-Link direct input type (Absolute Type) |
LECSC-T |
AC Servo Motor (100/200/400 W) |
200 to 230 VAC (50/60 Hz) |
― | ― |
SSCNETⅢ type (For absolute encoder) |
LECSS |
AC servo motor (100/200/400 W) |
100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) |
― | ― |
AC Servo Motor Driver (Pulse Input Type)LECS
Type | Series | Download |
---|---|---|
Pulse input type (For incremental encoder) |
LECSA |
|
Pulse input type (For absolute encoder) |
LECSB |
|
CC-Link direct input type (For absolute encoder) |
LECSC |
|
SSCNETⅢ/H type (For absolute encoder) |
LECSS-T |
|
Pulse input type/ Positioning type (Absolute Type) |
LECSB-T |
|
CC-Link direct input type (Absolute Type) |
LECSC-T |
|
SSCNETⅢ type (For absolute encoder) |
LECSS |
|