-
Electric Actuators
Electric Actuators
» Controller/Driver Series LEC - Product List

Programless Controller (With Stroke Study) LECP2
![]() |
・End to end operation similar to an air cylinder
・Positioning of 2 stroke end points + 12 intermediate points |
Other Data |
---|
Type | Series | Compatible motor |
Power supply voltage |
Parallel input/output Input |
Parallel input/output Output |
Number of step data |
---|---|---|---|---|---|---|
Programless type (With stroke study) |
LECP2 |
Step motor (Servo/24 VDC) |
24 VDC ±10% |
6 (Photo-coupler isolation) |
6 (Photo-coupler isolation) |
2 stroke end points 12 intermediate points |
Programless Controller (With Stroke Study)LECP2
Type | Series | Download |
---|---|---|
Programless type (With stroke study) |
LECP2 |
|