-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_512
»
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
IN_PROD_514
»
Blow Guns
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Blow Guns
Blow Gun VMG
![]() |
・20% reduction in power consumption with
the SMC "Blow gun"+"S coupler"+"Coil tube" ・Pressure loss: 1% or less (Nozzle size: ø2.5) ・Available nozzles: Male thread nozzle, High efficiency nozzle with male thread, Low noise nozzle with male thread, Copper extension nozzle |
Other Data |
---|
Series | Port size | Operating pressure range (MPa) |
Effective area (mm2) |
Nozzle port size |
---|---|---|---|---|
VMG |
Rc,NPT,G 1/4,3/8 |
0 to 1.0 | 30 | Rc1/4 |
Blow GunVMG
Series | Download |
---|---|
VMG |
|
Nozzles for Blowing KN
![]() |
|
Other Data |
---|
Series | Type | Nozzle size |
---|---|---|
KN | Nozzle with male thread | φ1 to φ8 |
KN | High efficiency nozzle | φ1 to φ2 |
KN | Low noise nozzle with male thread | φ0.75×4 to φ1.1×8 |
KN | Copper extension nozzle | φ1.5 to φ3 |
KN | Pivoting nozzle | φ4,φ6 |
KN | Nozzle with self-align fitting | φ1 to φ6 |
KN | Nozzle for One-touch fitting | φ1 to φ3 |
Nozzles for BlowingKN
Series | Type | Download |
---|---|---|
KN | Nozzle with male thread |
|
KN | High efficiency nozzle |
|
KN | Low noise nozzle with male thread |
|
KN | Copper extension nozzle |
|
KN | Pivoting nozzle |
|
KN | Nozzle with self-align fitting |
|
KN | Nozzle for One-touch fitting |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: