-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_509
»
Flow Control Equipment
IN_PROD_510
»
Speed Controllers for General Purposes
My List
My List Guide


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Speed Controllers for General Purposes
Elbow Type/Universal Type/Push-lock Type AS
![]() |
・Easy to lock push-lock type
・Larger knob ・Improved tube insertion/removal Insertion force: Max. 30% (8 N) reduction Removal force: Max. 20% (5 N) reduction* * Tube removal strength is ensured to be equivalent to the previous model. ・Electroless nickel plated type is standard. ・360°swivel piping is possible. (Universal type) ・Restrictor (Made to Order : -X214, -X21) |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F |
M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 |
φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F |
M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 |
φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Elbow Type/Universal Type/Push-lock TypeAS
Type | Series | Download |
---|---|---|
Elbow type | AS12□1F to 42□1F |
|
Universal type | AS13□1F to 43□1F |
|
Speed Controller with Indicator AS-FS
![]() |
・The numerical indication of knob rotations for flow rate
reduces flow setting time and setting errors. The value can be controlled with the indicator window. ・Larger push-lock type knob ・Improved reproducibility of flow rate ・Easier to insert and remove tubes ・Electroless nickel plated type is standard. ・Restrictor (Made to Order : -X214, -X21) |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1FS to 42□1FS |
M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 |
φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type | AS13□1FS to 43□1FS |
M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 |
φ3.2 to φ12 | φ1/8'' to 1/2'' |
Speed Controller with IndicatorAS-FS
Type | Series | Download |
---|---|---|
Elbow type | AS12□1FS to 42□1FS |
|
Universal type | AS13□1FS to 43□1FS |
|
Elbow Type/Universal Type AS
![]() |
・Restrictor (Made to Order : -X214, -X21)
|
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M3 to 1/2 | φ2 to φ12 | φ1/8'' to φ1/2'' |
Fixed orifice type | AS1201F to 22□1F-X250 | M3 to 1/4 | φ4,φ6 | - |
Elbow Type/Universal TypeAS
Type | Series | Download |
---|---|---|
Elbow type | AS12□1F to 42□1F |
|
Universal type | AS13□1F to 43□1F |
|
Fixed orifice type | AS1201F to 22□1F-X250 |
|
Plug-in Type AS
![]() |
・Can be mounted directly to One-touch fittings
・Since there is no need for tools, mounting time can be reduced. |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. |
---|---|---|---|
Elbow type |
AS10□0P to AS30□0P |
φ4 to φ10 | φ4 to φ10 |
Plug-in TypeAS
Type | Series | Applicable tubing O.D. | Download |
---|---|---|---|
Elbow type | AS10□0P to AS30□0P |
φ4 to φ10 |
|
In-line Type AS
![]() |
・Reduces labor time
Easy to use push-lock type Knob O.D.: Almost doubled ・Improved reproducibility of flow rate ・Lightweight: Weight reduced by approx. 27% ・Electroless nickel plated type is standard. |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS2002F to AS4002F | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
In-line TypeAS
Type | Series | Download |
---|---|---|
In-line type | AS2002F to AS4002F |
|
In-line Type AS
![]() |
・4 types of mounting variations: Direct mounting, L-bracket mounting,
DIN rail mounting, Holder mounting ・With index plate ・Lightweight: Weight reduced by 30% compared with the current product (AS2002F-04) ・Restrictor (Made to Order : -X214, -X21) |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002F to AS4002F | - | φ2 to φ12 | φ1/8'' to φ1/2'' |
In-line TypeAS
Type | Series | Download |
---|---|---|
In-line type | AS1002F to AS4002F |
|
Speed Controller with Indicator/In-line Type AS-FS
![]() |
・The numerical indication of knob rotations for flow rate reduces
flow setting time and setting errors. Flow rate can be controlled numerically with the indicator window. 4 indicator window directions are available. ・Larger push-lock type knob ・Improved reproducibility of flow rate ・Electroless nickel plated type is standard. |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type | AS1002FS to AS4002FS | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator/In-line TypeAS-FS
Type | Series | Download |
---|---|---|
In-line type | AS1002FS to AS4002FS |
|
In-line Panel Mount Type AS
![]() |
・Panel mount thickness: 35 mm at the maximum
・Restrictor (Made to Order : -X214, -X21) |
Other Data |
---|
Type | Series | Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|
Panel mount type | AS□□□1F-3 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Centralized piping type | AS-DPP00092/00093 | φ4,φ6 | - |
In-line Panel Mount TypeAS
Type | Series | Download |
---|---|---|
Panel mount type | AS□□□1F-3 |
|
Centralized piping type | AS-DPP00092/00093 |
|
Uni Elbow Type/Universal Type/Push-lock Type AS
![]() |
・Easy to lock push-lock type
・Larger knob ・Improved tube insertion/removal Insertion force: Max. 30% (8 N) reduction Removal force: Max. 20% (5 N) reduction* ・Electroless nickel plated type is standard. ・360° swivel piping is possible. (Universal type) * Tube removal strength is ensured to be equivalent to the previous model. |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni thread |
AS22□1F to 42□1F | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Uni thread |
AS23□1F to 43□1F | Uni 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Uni Elbow Type/Universal Type/Push-lock TypeAS
Type | Series | Download |
---|---|---|
Elbow type Uni thread |
AS22□1F to 42□1F |
|
Universal type Uni thread |
AS23□1F to 43□1F |
|
Speed Controller with Indicator/Uni Thread Type AS-FS
![]() |
・The numerical indication of knob rotations for flow rate
reduces flow setting time and setting errors. The value can be controlled with the indicator window. ・Larger push-lock type knob ・Improved reproducibility of flow rate ・Easier to insert and remove tubes ・Electroless nickel plated type is standard. |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Uni threed |
AS22□1FS to 42□1FS | Uni 1/8 to 1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Speed Controller with Indicator/Uni Thread TypeAS-FS
Type | Series | Download |
---|---|---|
Elbow type Uni threed |
AS22□1FS to 42□1FS |
|
Speed Controller with Uni One-touch Fittings AS
![]() |
・New thread for piping that reduces screw-in time by 1/3 with a gasket seal
・Compatible with Rc, G, NPT, and NPTF |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
With Uni One-touch fittings |
AS□□□1F-U□ | 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Uni One-touch FittingsAS
Type | Series | Download |
---|---|---|
With Uni One-touch fittings |
AS□□□1F-U□ |
|
Dual Speed Controller ASD
![]() |
・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
・Prevents cylinders from lurching ・Speed control of single acting cylinders |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller |
ASD | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
Dual Speed ControllerASD
Type | Series | Download |
---|---|---|
Dual speed controller |
ASD |
|
Elbow Type (Metal Body) AS
![]() |
・Restrictor (Made to Order : -X214, -X21)
|
Other Data |
---|
Type | Series | Port size in the cylinder side |
---|---|---|
Elbow type (Metal body) | AS12□0 to AS42□0 | M3 to 1/2 |
Elbow Type (Metal Body)AS
Type | Series | Download |
---|---|---|
Elbow type (Metal body) | AS12□0 to AS42□0 |
|
In-line Type AS
![]() |
|
Other Data |
---|
Type | Series | Port size in the cylinder side |
---|---|---|
In-line type | AS1000 to 5000 | M3 to 1/2 |
In-line TypeAS
Type | Series | Download |
---|---|---|
In-line type | AS1000 to 5000 |
|
Large Flow In-line Type AS
![]() |
|
Other Data |
---|
Type | Series | Port size in the cylinder side |
---|---|---|
Large flow in-line type | AS420 to 900 | 1/4 to 2 |
Large Flow In-line TypeAS
Type | Series | Download |
---|---|---|
Large flow in-line type | AS420 to 900 |
|
In-line Push Locking Type AS
![]() |
・One-touch locking of the needle.
|
Other Data |
---|
Type | Series | Port size in the cylinder side |
---|---|---|
In-line push locking type | AS3500 | 1/4,3/8 |
In-line Push Locking TypeAS
Type | Series | Download |
---|---|---|
In-line push locking type | AS3500 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: