WEB Catalog

Product Information »  WEB Catalog  » Air Cylinders  » Stopper Cylinders

Stopper Cylinders

A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

Stopper Cylinder RSQ/RSDQ/RSG/RSDG

    ・A wide range of models are available, so it is possible to select a cylinder that meets your needs.
     Realizes the labor saving and automation of conveyor lines
    ・With auto switch (RSDQ series: RSDQ, RSDG series: RSDG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stopper Cylinder RSQ/RSDQ/RSG/RSDG
    Symbol Specifications Download
    -XA1 to XA38 Simple Specials RSQ(φ12 to φ50)/RSG(φ40 φ50):Change of rod end shape PDF
  • Stopper Cylinder RSQ/RSDQ/RSG/RSDG
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XC3 Made to Order Common Specifications Special port location PDF
TypeSeriesActionBore size(mm)
Fixed mounting heightRSQDouble acting
Double acting with spring
Single acting, spring extend
12,16,20,32,40,50
Adjustable mounting heightRSGDouble acting
Double acting with spring
Single acting, spring extend
40,50

Heavy Duty Stopper Cylinder RS2H

    ・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
    ・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
    ・Capable of stopping pallets softly
    ・Stopper cylinder with shock absorber
    ・Lock Release specification (-XC102)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Heavy Duty Stopper Cylinder RS2H
    Manual
    Type Series Action View search result
    FlangeRS2HDouble acting
    Double acting with spring
    Single acting, spring extend
    View search result
  • Heavy Duty Stopper Cylinder RS2H
    Symbol Specifications Download
    -XC102 Made to Order Common Specifications Lock Release Specification PDF
TypeSeriesActionBore size(mm)
FlangeRS2HDouble acting
Double acting with spring
Single acting, spring extend
50,63,80

Heavy Duty Stopper Cylinder RSH

    ・Capable of stopping pallets softly
    ・Stopper cylinder with shock absorber
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
FlangeRSHDouble acting
Double acting with spring
Single acting, spring extend
20,32

Escapements MIW/MIS

    ・Ideal for separating workpieces continuously moving on conveyors, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size(mm)
2-finger typeMIWDouble acting8,12,20,25,32
1-finger typeMISDouble acting8,12,20,25,32

Go Top