Product Information »
WEB Catalog
IN_PROD_346
» Search result
5-Port Solenoid Valve/Plug Lead Type S0700
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Valve width: 7.4 mm
・Driveable cylinders: Up to ø32 (Body ported)
・Power consumption: 0.35 W
・Weight: 39 g (Body ported)
・Manifold type no.: SS0752, SS0755
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 1→4/2(P→A/B) C[dm3/(s・bar)] | Flow rate characteristics 1→4/2(P→A/B) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SS0752 Body ported | 0.62 | 0.18 | φ32 | 0.35 |
SS0755 Base mounted | 0.39 | 0.11 | φ25 | 0.35 |
4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Low-profile cassette type with baseless structure
・Takes up minimal space with a body width of 6.5 mm (SJ1000),
7.5 mm (SJ2000), or 10 mm (SJ3000)
・SJ1000, SJ2000, and SJ3000 valves can be mounted together.
・The multi-pin connector makes it easy to add or subtract stations or to
exchange valves.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5J1, SS5J2, SS5J3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2 → 3/5 (A/B → E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Flow rate characteristics 4/2→3/5(A/B→E) Cv | Applicable cylinder size Speed: At 100 mm/s | Power consumption (W) |
---|---|---|---|---|---|
SJ1000 | 0.32 | 0.33 | 0.08 | ø32 | 0.55 (Standard) 0.23 (With power-saving circuit) |
SJ2000 | 0.36 | 0.13 | 0.08 | ø40 | 0.55 (Standard) 0.23 (With power-saving circuit) |
SJ3000 | 0.56 | 0.11 | 0.12 | ø50 | 0.4 (Standard) 0.15 (With power-saving circuit) |
SJ3000A Large flow type | 0.76 | 0.19 | 0.21 | ø63 | 0.4 (Standard) 0.15 (With power-saving circuit) |
SJ4000 | 2.61 | 0.20 | 0.68 | ø80 | 0.4 (Standard) 0.15 (With power-saving circuit) |