Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Electric Actuator/Large Slider Type, Belt Drive LET-X11
Electric Actuators/Cylinders » Slider Type-
・Max. work load: 240 kg (Size 100)/75 kg (Size 80)
・Stroke: Up to 3000 mm (Standard)
・Max. speed [mm/s]: 4000 (Size 100), 2160 (Size 80)
・Max. acceleration/deceleration [mm/s2]: 20000
・Simplified belt replacement
・Solid state auto switches are mountable.
-
2D CAD
Click here for 2D CAD Electric Actuator/Large Slider Type, Belt Drive LET-X11
Manual
Model View search result LET80-X11 View search result LET100-X11 View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
AC servo motor | LET80-X11 | 300 to 3000 | 75 | 2160 | 43.33, 26, 14.44 |
AC servo motor | LET100-X11 | 300 to 3000 | 240 | 4000 | 80, 48, 26.67, 16 |