Product Information » 
WEB Catalog 
IN_PROD_346
 » Fittings and Tubing
 » Fittings for Special Environments
Fittings for Special Environments
FR One-touch Fittings KR-W2
 
    
- 
    ・For use where weld spatter is generated/Flame resistant 
(Equivalent to UL-94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
| Series | Applicable tubing O.D. | Connection thread | 
|---|---|---|
| KR-W2 | φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 | 
FR One-touch Fittings Manifold KRM
 
    
- 
    ・For use where weld spatter is generated/Flame resistant 
(Equivalent to UL-94 Standard V-0)
| Series | Applicable tubing O.D. | Connection thread | 
|---|---|---|
| KRM | φ6,φ8,φ10,φ12 | 1/4,3/8 | 
Antistatic One-touch Fittings KA
 
    
- 
    ・Surface resistance: 104Ω to 107Ω
・For preventing static electricity
・Body: Conductive resin used for seal parts
・Copper-free (Electroless nickel-plated)
・Uni-thread
| Series | Applicable tubing O.D. | Connection thread | 
|---|---|---|
| KA | φ3.2,φ4,φ6,φ8,φ10,φ12 | M5×0.8,M6×1.0,standard UNI thread 1/8,1/4,3/8,1/2 | 
Stainless Steel 316 One-touch Fittings KQG2
- 
    ・Compact and lightweight
・Fluid temperature: −5 to 150℃
・Materials: Metal parts stainless steel 316, seal parts special FKM
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
| Series | Size | Applicable tubing O.D. | Connection thread | 
|---|---|---|---|
| KQG2 | Metric | φ3.2,φ4,φ6,φ8,φ10, φ12,φ16 | M5 R,Rc 1/8,1/4,3/8,1/2 | 
| KQG2 | Inch | φ1/8'',φ5/32'',φ1/4'',φ5/16'', φ3/8'',φ1/2'' | UNF10-32 NPT1/8,1/4,3/8,1/2 | 
Stainless Steel One-touch Fittings KQ2-G
- 
    ・Metal material: Stainless steel 303
・Improved tube insertion/removal: Insertion force reduced by up to 30%,
Removal force reduced by up to 20%
・Compact and lightweight
Dimensions: Height 24% shorter, Length 23% shorter,
Weight 57% lighter
・Body types: Total of 27 models
| Series | size | Applicable tubing O.D. | Connection thread | 
|---|---|---|---|
| KQ2-G | Metric | φ4, φ6, φ8, φ10, φ12, φ16 | M5 R, Rc, G 1/8, 1/4, 3/8, 1/2 | 
Stainless Steel One-touch Fittings KG
 
    
- 
    ・Can be used in corrosive conditions
・Metal parts: Stainless steel 303
| Series | Applicable tubing O.D. | Connection thread | 
|---|---|---|
| KG | φ4,φ6,φ8,φ10,φ12,φ16 | M5 x 0.8 1/8,1/4,3/8,1/2 | 
Stainless Steel 316 Insert Fittings KFG2
 
    
- 
    ・Compact and lightweight
・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
・Material: Stainless steel 316
Rubber materials are not used. (Excluding the swivel elbow)
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
| Series | Size | Tubing O.D. x I.D. | Connection thread | 
|---|---|---|---|
| KFG2 | Metric | φ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5 φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13 | R,Rc 1/8,1/4,3/8,1/2 | 
| KFG2 | Inch | φ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32'' φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8'' | NPT1/8,1/4,3/8,1/2 | 
Miniature Fittings Stainless Steel 316 MS
 
    
- 
    ・Can be used in corrosive conditions
・Compact piping space
・Hose nipple, Hose elbow, Barb
| Series | Applicable tubing O.D. | Connection thread | 
|---|---|---|
| MS | φ3.2,φ4,φ6 | M5 | 
S Couplers Stainless Steel Type KKA
 
    
- 
    ・Body material: Stainless steel 304
・Seal material: Fluoropolymer (Special FKM) is employed.
・Grease-free
・Check valve built in to both plug and socket
| Series | Connection thread | 
|---|---|
| KKA | 1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2 | 
EHEDG Compliant/Clean Design/US FDA Compliant Fittings KFG2H□-E/KFG2H□-C/KQ□2-F・KFG2-F
- 
    ・Hygienic design prevents liquid from accumulating after cleaning
・US FDA compliant materials
| Type | Series | Description | Thread type | 
|---|---|---|---|
| EHEDG compliant | KFG2H□-E | Stainless steel 316 insert fittings | M,G | 
| Clean design | KFG2H□-C | Stainless steel 316 insert fittings | M,G | 
| FDA compliant | KQG2-F | Stainless steel 316 One-touch fittings | M,R,Rc, UNF,NPT G | 
| FDA compliant | KQB2-F | Metal One-touch fittings | M,R,Rc, UNF,NPT G | 
| FDA compliant | KFG2-F | Stainless steel 316 insert fittings | R,Rc, NPT G | 
One-touch Fitting with Improved Weather Resistance KQ-X1744
- 
    ・Accelerated weathering test: Passed 1000 hours
ISO 4892-3 (JIS K 7350-3) compliant
・Combined cycle test: Passed 960 hours
ISO 14993 (JIS H 8502: 1999) compliant
・Ozone-proof exposure test: Passed 1000 hours
ISO 1431 (JIS K 6259) compliant
| Series | Applicable tubing O.D. | Connection thread | 
|---|---|---|
| KQ-X1744 | φ4,φ6,φ8,φ10,φ12,φ16 | 1/8,1/4,3/8,1/2 | 

 List
List Picture
Picture