-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_457
»
Air Cylinders
IN_PROD_470
»
Lock Cylinders/Cylinder with An End Lock


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Lock Cylinders/Cylinder with An End Lock
Cylinder with Lock CNG/CDNG
![]() |
・Locking cylinder ideal for intermediate stops, emergency stops,
and drop prevention (Bi-directional lock) ・With auto switch (CDNG series: CDNG) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNG |
Double acting, Single rod |
20,25,32,40 | Spring lock |
Cylinder with LockCNG/CDNG
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CNG | Double acting, Single rod |
20,25,32,40 |
|
Cylinder with Lock MWB/MDWB
![]() |
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment ・Separate construction for improved ease of maintenance ・Holding force improved by 15% ・High stopping accuracy within ±1 mm ・Overall length reduced by 18 mm max. ・With lock status indication (-X3030) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking |
Cylinder with LockMWB/MDWB
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 |
|
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 |
|
Lock Unit MWB-UT
![]() |
・A safety mechanism can be designed if required.
・It can also be combined with a wide variety of actuators. Prevents the workpiece from falling Retains the workpiece position even when the air supply is shut off due to power failure, etc. |
Other Data |
---|
Series | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|
MWB-UT | 12,16,20,25,30 | 630 to 6080 |
Lock UnitMWB-UT
Series | Download |
---|---|
MWB-UT |
|
Cylinder with Lock MNB/MDNB
![]() |
・Locking cylinder ideal for intermediate stops, emergency stops,
and drop prevention (Bi-directional lock) ・With auto switch (MDNB series: MDNB, MDNBW) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MNB |
Double acting, Single rod |
32,40,50,63 80,100 |
Spring lock |
Standard | MNBW |
Double acting, Double rod |
32,40,50,63 80,100 |
Spring lock |
Cylinder with LockMNB/MDNB
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MNB | Double acting, Single rod |
32,40,50,63 80,100 |
|
Standard | MNBW | Double acting, Double rod |
32,40,50,63 80,100 |
|
Cylinder with Lock CNA2/CDNA2
![]() |
・Locking cylinder ideal for intermediate stops, emergency stops,
and drop prevention (Bi-directional lock) ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable ・With auto switch (CDNA2 series: CDNA2, CDNA2W) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNA2 |
Double acting, Single rod |
40,50,63 80,100 |
Spring lock |
Standard | CNA2W |
Double acting, Double rod |
40,50,63 80,100 |
Spring lock |
Cylinder with LockCNA2/CDNA2
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CNA2 | Double acting, Single rod |
40,50,63 80,100 |
|
Standard | CNA2W | Double acting, Double rod |
40,50,63 80,100 |
|
Cylinder with Lock CNS/CDNS
![]() |
・Locking cylinder ideal for intermediate stops, emergency stops,
and drop prevention (Bi-directional lock) ・With auto switch (CDNS series: CDNS) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNS |
Double acting, Single rod |
125,140,160 | Spring lock |
Cylinder with LockCNS/CDNS
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CNS | Double acting, Single rod |
125,140,160 |
|
Cylinder with Lock CLS/CDLS
![]() |
・Locking cylinder ideal for intermediate stops, emergency
stops, and drop prevention (Bi-directional lock) ・With auto switch (CDLS series: CDLS) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLS |
Double acting, Single rod |
125,140,160 180,200,250 |
Spring lock |
Cylinder with LockCLS/CDLS
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CLS | Double acting, Single rod |
125,140,160 180,200,250 |
|
Compact Cylinder with Lock CLQ/CDLQ
![]() |
・Locking cylinder ideal for drop prevention when the air supply is
shut off (Single-directional lock) ・With auto switch (CDLQ series: CDLQ) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CLQ |
Double acting, Single rod |
20,25,32,40 50,63,80,100 |
Spring lock |
Compact Cylinder with LockCLQ/CDLQ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CLQ | Double acting, Single rod |
20,25,32,40 50,63,80,100 |
|
Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
![]() |
・Locking cylinder ideal for drop prevention when the air supply is
shut off ・Compact cylinder with a built-in air cushion and lock unit (Single-directional lock) ・With auto switch (RDLQ series: RDLQ) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | RLQ |
Double acting, Single rod |
32,40,50,63 | Spring lock |
Compact Cylinder with Air Cushion and LockRLQ/RDLQ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | RLQ | Double acting, Single rod |
32,40,50,63 |
|
Plate Cylinder with Lock MLU/MDLU
![]() |
・Locking cylinder ideal for drop prevention when
the air supply is shut off (Single-directional lock) ・With auto switch (MDLU series: MDLU) |
Other Data |
---|
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | MLU |
Double acting, Single rod |
25,32,40,50 | Spring lock |
Plate Cylinder with LockMLU/MDLU
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MLU | Double acting, Single rod |
25,32,40,50 |
|
Compact Guide Cylinder with Lock MLGP
![]() |
・Stopping possible at any stroke position
Drop prevention when the pressure is decreased or the residual pressure is released ・Weight reduced by up to 17% with a shorter guide rod and thinner plate Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM) ・Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces. |
Other Data |
---|
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGPM | Double acting |
20,25,32,40 50,63,80,100 |
Spring lock |
Standard | Ball bushing bearing | MLGPL | Double acting |
20,25,32,40 50,63,80,100 |
Spring lock |
Compact Guide Cylinder with LockMLGP
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MLGPM | Double acting | 20,25,32,40 50,63,80,100 |
|
Standard | MLGPL | Double acting | 20,25,32,40 50,63,80,100 |
|
Mechanically Jointed Hy-rodless Cylinder with Brake ML1C
![]() |
・A brake mechanism has been compactly integrated into
the slide table. ・Enables intermediate stops |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Cam follower guide | ML1C | Double acting | 25,32,40 |
Mechanically Jointed Hy-rodless Cylinder with BrakeML1C
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Cam follower guide | ML1C | Double acting | 25,32,40 |
|
Cylinder with End Lock
![]() |
Drop prevention at stroke end position
・When air is discharged at the stroke end position, the lock is activated. ・No separate air piping is required for locking. |
Other Data |
---|
Cylinder with End Lock
Download |
---|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: