Dual Rod Cylinders
Dual Rod Cylinder JMGP
-
・Cylinder suitable for pushing , lifting , or clamping
・Overall length: Reduced by up to 48% (114mm→59.5mm)
・Weight: Reduced by up to 38% (1.28kg→0.8kg)
・Allowable lateral load: Increased by 6.6 times (0.06kg→0.4kg)
・Non-rotating accuracy: Improved by up to 40% (±0.1°→±0.06°)
・Short pitch mounting is possible.
・3 mounting options:
Top mounting, Bottom mounting, Rear mounting
・Piping is possible in 4 directions.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | JMGPM | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
Dual Rod Cylinder CXSJ

-
・Features a more compact body compared to the CXS series dual rod cylinder
Auto switches can be confirmed from 4 directions.
Axial piping is also available. (Bore size: 6 and 10)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Dual Rod Cylinder CXSJ
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXSJM | Double acting | 6,10,15,20,25,32 |
Standard | Ball bushing bearing | CXSJL | Double acting | 6,10,15,20,25,32 |
Dual Rod Cylinder CXS2
-
・Double piston construction provides twice the output force.
・Non-rotating accuracy of ±0.1° because of the dual rod construction
・Allowable kinetic energy: 0.016 J (7 times that of the existing model)
・Max. piston speed: 800 mm/s (2.6 times that of the existing model)
・Max. standard stroke increased
・Mounting dimensions are compatible with the existing CXS series
products.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic | Slide bearing, Ball bushing bearing | CXS2 | Double acting | 6,10,16,20,25,32 |
Dual Rod Cylinder CXS

-
・Compact cylinder with a high-precision guide function for pick & place applications
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Dual Rod Cylinder CXS
Symbol Specifications Download -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB19 Made to Order Common Specifications High speed type PDF -XC6 Made to Order Common Specifications Made of stainless steel PDF -XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
With air cushion | Slide bearing/Ball bushing bearing | CXS | Double acting | 20,25,32 |
With end lock | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
Double rod type | Slide bearing/Ball bushing bearing | CXSW | Double acting | 6,10,15,20,25,32 |
Longer Life Cylinder CXS2-XB24
-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing
models, CXS2 Dual Rod Cylinder series
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Longer life | Slide bearing | CXS2-XB24 | Double acting | 6, 10, 16, 20, 25, 32 |
Slide Unit CX2/CDBX2/CDPX2

-
・It is possible to install a shock absorber that absorbs impact and noise as desired.
Ideal for workpiece transfers requiring positional accuracy
・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Slide Unit CX2/CDBX2/CDPX2
Symbol Specifications Download -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CX2 | Double acting | 10,15,25 |
Slide Unit CXW/CDBXW/CDPXW

-
・Built-in shock absorber that absorbs impact
・Can be mounted on the housing or on the plate
Highly precise parallelism of cylinders and workpieces
・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Slide Unit CXW/CDBXW/CDPXW
Symbol Specifications Download -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Standard | Slide bearing | CXWM | Double acting | 10,16,20,25,32 |
Standard | Ball bushing bearing | CXWL | Double acting | 10,16,20,25,32 |