-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_457
»
Air Cylinders
IN_PROD_465
»
Magnetically Coupled Rodless Cylinders


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Magnetically Coupled Rodless Cylinders
Magnetically Coupled Rodless Cylinder CY3
![]() |
・Further improvements have been made on the CY1 series.
・The mounting dimensions are the same as those of the CY1 series. Upgraded bearing performance and reduced sliding resistance ・NPT thread and G thread are available as standard. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | CY3B | Double acting | 6,10,15,20,25,32,40,50,63 |
Direct mount | CY3R | Double acting | 6,10,15,20,25,32,40,50,63 |
Magnetically Coupled Rodless CylinderCY3
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Basic | CY3B | Double acting | 6,10,15,20,25,32,40,50,63 |
|
Direct mount | CY3R | Double acting | 6,10,15,20,25,32,40,50,63 |
|
Magnetically Coupled Rodless Cylinder CY1S
![]() |
・Weight: Max. 15% reduction (0.96 kg: Existing model 1.13 kg)
・Overall length: Max. 15 mm shorter (240 mm: Existing model 255 mm) ・Improved durability: Lube-retainers are mounted on the internal and external surfaces of the cylinder tube to maintain lubrication. ・The adjustment bolt improves stroke accuracy/repeatability. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Slide bearing) |
CY1S-Z | Double acting | 6,10,15,20,25,32,40 |
Magnetically Coupled Rodless CylinderCY1S
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Slider (Slide bearing) |
CY1S-Z | Double acting | 6,10,15,20,25,32,40 |
|
Magnetically Coupled Rodless Cylinder CY1
![]() |
・This magnetically coupled, space-saving cylinder permits
a wide range of applications. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Ball bushing bearing) |
CY1L | Double acting | 6,10,15,20,25,32,40 |
Linear guide | CY1H | Double acting | 10,15,20,25 |
Linear guide | CY1HT | Double acting | 25,32 |
Magnetically Coupled Rodless CylinderCY1
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Slider (Ball bushing bearing) |
CY1L | Double acting | 6,10,15,20,25,32,40 |
|
Linear guide | CY1H | Double acting | 10,15,20,25 |
|
Linear guide | CY1HT | Double acting | 25,32 |
|
Magnetically Coupled Rodless Cylinder/Low Profile Guide CY1F
![]() |
・Low profile, short body, lightweight
・The cylinder and guide are integrated. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CY1F | Double acting | 10,15,25 |
Magnetically Coupled Rodless Cylinder/Low Profile GuideCY1F
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CY1F | Double acting | 10,15,25 |
|
Clean Rodless Cylinder CYP
![]() |
・Low particle generation transfer in clean environments
|
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CYP | Double acting | 15,32 |
Clean Rodless CylinderCYP
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CYP | Double acting | 15,32 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: