-
WEB Catalog
Product Information »
WEB Catalog
IN_PROD_457
»
Air Cylinders
IN_PROD_458
»
Standard Air Cylinders (Round Type)


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Standard Air Cylinders (Round Type)
Air Cylinder CJ1
![]() |
・For the double acting type, the piping direction of the fitting on the rod
cover side varies within a range of 90°. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ1 | Double acting, Single rod | 4 |
Standard | CJ1 | Single acting (Spring return) | 2.5,4 |
Air CylinderCJ1
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CJ1 | Double acting, Single rod | 4 |
|
Standard | CJ1 | Single acting (Spring return) | 2.5,4 |
|
Pin Cylinder CJP2/CDJP2/CJP
![]() |
・Two auto switches can be mounted even on the ø4, 5 st.
・A ø2 One-touch fitting and a speed controller can be connected. ・With auto switch (CDJP2 series: CDJP2) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJP2 | Double acting, Single rod | 4,6,10,16 |
Standard | CJPB | Single acting (Panel mount) | 4,6,10,15 |
Standard | CJPS | Single acting (Plug mount) | 4,6,10,15 |
Pin CylinderCJP2/CDJP2/CJP
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CJP2 | Double acting, Single rod | 4,6,10,16 |
|
Standard | CJPB | Single acting (Panel mount) | 4,6,10,15 |
|
Standard | CJPS | Single acting (Plug mount) | 4,6,10,15 |
|
Air Cylinder CJ2/CDJ2
![]() |
・Double foot and head flange have been added to the available mounting types.
・Easy fine adjustment of auto switch position ・The auto switch mounting type, band, or rail can be selected with the model number. ・Part numbers with a rod end bracket and/or pivot bracket are available. (It is not necessary to order a bracket for the applicable cylinder separately.) ・With auto switch (CDJ2-Z series: CDJ2, CDJ2W, CDJ2K, CDJ2Z, CDJ2ZW, CDJ2RA, CDJ2RK) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
Built-in speed controller |
CJ2Z-Z | Double acting, Single rod | 10, 16 |
Built-in speed controller |
CJ2ZW-Z | Double acting, Double rod | 10, 16 |
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
Non-rotating rod/ Direct mount |
CJ2RK-Z | Double acting, Single rod | 10, 16 |
Non-rotating rod/ Direct mount |
CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
With end lock | CBJ2 | Double acting, Single rod | 16 |
Air CylinderCJ2/CDJ2
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CJ2-Z | Double acting, Single rod | 6, 10, 16 |
|
Standard | CJ2-Z | Single acting (Spring return/extend) | 6, 10, 16 |
|
Standard | CJ2W-Z | Double acting, Double rod | 6, 10, 16 |
|
Non-rotating rod | CJ2K-Z | Double acting, Single rod | 10, 16 |
|
Non-rotating rod | CJ2K-Z | Single acting (Spring return/extend) | 10, 16 |
|
Built-in speed controller |
CJ2Z-Z | Double acting, Single rod | 10, 16 |
|
Built-in speed controller |
CJ2ZW-Z | Double acting, Double rod | 10, 16 |
|
Direct mount | CJ2RA-Z | Double acting, Single rod | 10, 16 |
|
Direct mount | CJ2RA-Z | Single acting (Spring return/extend) | 10, 16 |
|
Non-rotating rod/ Direct mount |
CJ2RK-Z | Double acting, Single rod | 10, 16 |
|
Non-rotating rod/ Direct mount |
CJ2RK-Z | Single acting (Spring return/extend) | 10, 16 |
|
With end lock | CBJ2 | Double acting, Single rod | 16 |
|
Air Cylinder CJ2 Compact Type CJ2-X3175
![]() |
· Compact, Lightweight
Overall length Max. 25% reduction Weight Max. 27% reduction · New rail type auto switch mounting bracket Applicable to the D-M9 (Direct mounting possible) · The specifications are the same as those of the existing CJ2 series. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ2-X3175 | Double acting single rod | 10,16 |
Air Cylinder CJ2 Compact TypeCJ2-X3175
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CJ2-X3175 | Double acting single rod | 10,16 |
|
Air Cylinder JCM/JCDM
![]() |
・Overall length shortened by up to 97 mm
・Weight reduced by up to 54% (0.69 kg→0.32 kg) ・Various cover types are available. ・Port sizes: M5, Rc, NPT1/8 ・Male and female rod ends are available. ・With auto switch (JCDM series: JCDM) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |
Air CylinderJCM/JCDM
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | JCM | Double acting, Single rod | 20,25,32,40 |
|
Air Cylinder CM2/CDM2
![]() |
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position ・Single clevis and trunnion pivot brackets are available. ・Part numbers with a rod end bracket and/or pivot bracket are available. (It is not necessary to order a bracket for the applicable cylinder separately.) ・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW, CDM2R, CDM2RK, CDM2□P, CDBM2) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod/ Direct mount |
CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
Low friction | CM2Q | Double acting, Single rod | 20,25,32,40 |
Air CylinderCM2/CDM2
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
|
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
|
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
|
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
|
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
|
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
|
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
|
Non-rotating rod/ Direct mount |
CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
|
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
|
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
|
Low friction | CM2Q | Double acting, Single rod | 20,25,32,40 |
|
Air Cylinder/Short Type CM3/CDM3
![]() |
・Up to 66 mm shorter, up to 21% lighter
(Compared with the CM2 series) ・Female rod end is available as standard. ・With auto switch (CDM3 series: CDM3) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM3 | Double acting, Single rod | 20,25,32,40 |
Air Cylinder/Short TypeCM3/CDM3
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CM3 | Double acting, Single rod | 20,25,32,40 |
|
Air Cylinder CG1
![]() |
・Improved piping flexibility
・Piping can be connected every 90 degrees (4 positions). (Made to order: XC3) ・Cylinder with rod end bracket is standardized. ・Interchangeable in mounting with the existing model ・Various mounting bracket options ・Part numbers for products with a rod end bracket and/or a pivot bracket It is not necessary to order a bracket for the applicable cylinder separately. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z1 | Double acting single rod | 20,25,32,40,50,63,80,100 |
Air CylinderCG1
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CG1-Z1 | Double acting single rod | 20,25,32,40,50,63,80,100 |
|
Air Cylinder CG1/CDG1
![]() |
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position ・No trunnion mounting female thread has been added to the basic type. ・Part numbers with a rod end bracket and/or pivot bracket are available. (It is not necessary to order a bracket for the applicable cylinder separately.) ・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R, CDG1KR, CDBG1) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
Direct mount, Non-rotating rod |
CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Low friction | CG1□Q | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air CylinderCG1/CDG1
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CG1-Z | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|
Standard | CG1-Z | Single acting (Spring return/extend) | 20,25,32,40 |
|
Standard | CG1W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
|
Non-rotating rod | CG1K-Z | Double acting, Single rod | 20,25,32,40,50,63 |
|
Non-rotating rod | CG1KW-Z | Double acting, Double rod | 20,25,32,40,50,63 |
|
Direct mount | CG1R-Z | Double acting, Single rod | 20,25,32,40,50,63 |
|
Direct mount, Non-rotating rod |
CG1KR-Z | Double acting, Single rod | 20,25,32,40,50,63 |
|
With end lock | CBG1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|
Low friction | CG1□Q | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|
Air Cylinder/Short Type CG3/CDG3
![]() |
・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
・Female rod end is available as standard. ・With auto switch (CDG3 series: CDG3) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG3 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder/Short TypeCG3/CDG3
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CG3 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
|
Air Cylinder NCM
![]() |
|
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | NCM | Double acting single/double rod | 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2", 2" |
Standard | NCM | Single acting | 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |
Non-rotating Rod | NCMK | Double acting single/double rod | 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |
Non-rotating Rod | NCMK | Single acting | 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |
Air CylinderNCM
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | NCM | Double acting single/double rod | 7/16", 9/16", 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2", 2" |
|
Standard | NCM | Single acting | 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |
|
Non-rotating Rod | NCMK | Double acting single/double rod | 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |
|
Non-rotating Rod | NCMK | Single acting | 3/4", 7/8", 1-1/16", 1-1/4", 1-1/2" |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: