Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
![]() |
IZS40 Series Lonizer Standard Type | IZS |
![]() |
IZS41/42 Series Lonizer Feedback Sensor Type/Dual AC Type | IZS40/41/42 |
![]() |
Power Supply Cable For IZS40/41/42 Series | IZS40/41/42 |
![]() |
AC Adapter For IZS41,IZS42 Series | IZS40/41/42 |
![]() |
Transition Wiring Cable For IZS40/41/42 Series | IZS40/41/42 |
![]() |
IZS31 Series Lonizer | IZS31 |
![]() |
Electrode Cartridge Security Cover For IZS31 Series | IZS31 |
![]() |
Non-standard Power Supply Cable Length For IZS31 Series | IZS31 |
Lonizer Driving AC Adapter (100 to 240 VAC) For IZS31 Series | IZS31 | |
![]() |
IZS31 Series Lonizer High-voltage/Control Unit Detachable Short Type | IZS31 |