![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheetManufacture Discontinued Since 3/2015, Replacement series:CP96-C →New Product Number |
Specifications: CP96 Series ISO Cylinder:Standard Double Acting Single Rod
●Standard No.: ISO 15552
●Cushion valve can easily be adjusted
●Grooves arranged on 4 surfaces for CNOMO, D-M9□ and A9□
●With auto switch (Series CP96SD: CP96SD,CP96KD)
●Cushion valve can easily be adjusted
●Grooves arranged on 4 surfaces for CNOMO, D-M9□ and A9□
●With auto switch (Series CP96SD: CP96SD,CP96KD)
Field | Value | Value Details |
---|---|---|
With Auto Switch(Built-in Magnet) | D | With Auto Switch |
Mounting Style | B | Basic |
Bore Size | 63 | Bore Size 63 mm |
Cylinder Stroke | 250 | Standard Stroke 250 mm |
Rod Boot | - | None |
Dual Stroke Mark | - | Without Two Stroke Mark |
Cylinder Stroke 2 | - | Without Cylinder Stroke 2 |
Rod Boot 2 | - | None |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
GR-S-010 | Grease Pack |
![]() |
GR-S-020 | Grease Pack |
![]() |
GKM16-32 | Rod Clevis |
![]() |
CS95-63 | Replacement Parts Seal Kit |