Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base D-sub Connector Flat Ribbon Cable Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Ported Plug-in Connector Connecting Base Terminal Block Box Terminal Block Box Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Ported Plug-in Connector Connecting Base Lead Wire Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX600 Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX250 Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX260 Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX120 Type 10 Manifold | JSY |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX245 Type 10 Manifold | JSY |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold D-sub Connector Flat Ribbon Cable Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold Terminal Block Box Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold Lead Wire Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX600 Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX245 Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX250 Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX260 Type 10 Side Ported | JJ5SY | |
JSY3000 Series Compact 5-Port Solenoid Valve Type Plug-in Connector Connecting Base Vacuum Unit ZK2 Connected Manifold EX120 Type 10 Side Ported | JJ5SY | |
![]() |
25A-SY5000·7000·9000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Body Ported Single Unit | 25A-SY5000/7000 |
![]() |
25A-SY5000·7000·9000 Series Compatible With Secondary Batteries 5 Port Solenoid Valve Base Mounted/Single Unit | 25A-SY5000/7000 |
![]() |
25A-MSQ Series Compatible With Secondary Batteries Rotary Table:Rack & Pinion Style High Precision Type Size:10,20,30,50 | 25A-MSQA |
![]() |
JSY1000/3000/5000 Series Compact 5-Port Solenoid Valve Bottom Ported Non Plug-in Metal Base Type 40 Side Ported Type 41 Manifold | JSY |
![]() |
JSY5000-H Series Clean Design Manifold Valve Manifold Lead Wire Type IP69K Compliant | JSY5000 |
![]() |
JSY5000-H Series Clean Design Manifold Valve Manifold Fieldbus Type(IO-Link) IP69K Compliant | JSY5000 |
![]() |
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold D-sub Connector/Flat Ribbon Cable Connector/Terminal Block Box Type 51 | JSY3000-S |
![]() |
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold Lead Wire Type 51 | JSY3000-S |
![]() |
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold EX245 Type 51 | JSY3000-S |
![]() |
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold EX250 Type 51 | JSY3000-S |
![]() |
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold EX260 Type 51 | JSY3000-S |
![]() |
JSY3000-S Series 5 Port Solenoid Valve Plug-in Type With SUS Plate Bottom Ported Manifold EX600 Type 51 | JSY3000-S |
![]() |
JSY1000-E Series Valve Manifold Integrated with Ejector System Plug-in Connector Connecting Base EX260 Type 10 Side Ported | JSY |
![]() |
JSY3000-L Series 64-station Compatible Manifold Compact 5-Port Solenoid Valve Plug-in Connector Connecting Base EX260 Type 10 Side Ported | JJ5SY3 |