![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: NFC Reader For EXW1 Series
●Analog input, digital input/output, and valve manifold have been added to the compact type EXW1 series. [New]
●Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
●Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
●Provides communication stability in FA environments
●Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 79% reduction
●Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest)
●Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk
●Provides communication stability in FA environments
●Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 79% reduction
Field | Value | Value Details |
---|