![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VFS4000 Series 5 Port Pilot Operated Solenoid Valve, Metal Seal, Plug-in
●Metal seal main valve construction
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
●Extensive size variations
●For driving medium and large cylinders
●A wide variety of manifold options
●Compatible with control units (VFS2000/3000/4000, Base mounted type)
●Manifold type No.: VV5FS1,VV5FS2,VV5FS3,VV5FS4,VV5FS5
Field | Value | Value Details |
---|---|---|
Symbol | 2 | 2 Position Double |
Body Option | 0 | Standard |
Pilot Type | - | Internal Pilot |
Rated Voltage | 5 | 24 VDC |
Option | - | None |
Pilot Valve Manual Override | - | Non-locking Push Type (Flush) |
Porting Specifications | - | Side Ported or None |
Port Size | 03 | 3/8 |
Thread Type | - | Rc |
CE-compliant | - | — |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
VVFS4000-22A-1 | Double Check Spacer |
![]() |
VVFS4000-22A-2 | Double Check Spacer |
![]() |
BG-VFS4000 | Gasket/Screw |
![]() |
BG-VFS4000-1 | Gasket/Screw |
![]() |
UKL-S1 | DIN Connector |
- | DXT087-27-2 | Gasket |