![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LVC Series High Purity Chemical Liquid Valve Air Operated Type Integral Fitting Type (Hyper Fittings) Valve(Single Type)
●Body material: New PFA
●Same configuration N.C./N.O./double-acting
●Able to handle fluid temperatures up to 100℃
●Manifold type No.: LLC2,LLC3,LLC4,LLC5
●Same configuration N.C./N.O./double-acting
●Able to handle fluid temperatures up to 100℃
●Manifold type No.: LLC2,LLC3,LLC4,LLC5
Field | Value | Value Details |
---|---|---|
Body Class | 3 | Body Class:3;Orifice Dia.:Φ8 |
Valve Type | 0 | N.C. |
Applicable Tubing Size | 08 | Metric Size:8X6 |
Port B (OUT) Different Dia. Size | - | Ports A & B Same Size |
Pilot Port Thread Type | - | Body Class 2: M5; Body Class 3,4,5,6: Rc1/8 |
Material | - | Body:PFA;Actuator Section End Plate:PPS;Diaphragm:PTFE |
Option | - | None |
Specifications | - | None |