![]() |
Product Part Number: Manufacture discontinued since 12/2020, replacement series:ZSE20A →New Series |
Specifications: ZSE30A Series 2-Color Display Digital Pressure Switch Digital Pressure Switch Digital Pressure Switch
●With one-touch fitting (Straight, Elbow)
●Space-saving, capable of vertical and horizontal contact mounting
●With display calibration function
●Simultaneous copying is possible for maximum 10 units
●Space-saving, capable of vertical and horizontal contact mounting
●With display calibration function
●Simultaneous copying is possible for maximum 10 units
Field | Value | Value Details |
---|---|---|
Rated Pressure Range | F | –100 to 100kPa |
Porting Specifications | C6L | One-touch Fitting Φ6 mm (Elbow Type) |
Output Specification | P | PNP Open Collector 1 Output |
Remote Sensor Unit | - | With Display Unit Switching Function |
Option 1 | - | Without Lead Wire |
Option 2 | - | None |
Option 3 | - | Operation Manual:○;Calibration Certificate:- |
Made To Order | - | Standard |