Product Information »
WEB Catalog
Image | Name | Series |
---|---|---|
EX510 Series GW System 4 Branches ZS-28-C e-con Connector Sumitomo 3M Limited | EX510 | |
EX510 Series GW System 4 Branches ZS-28-CA e-con Connector Tyco Electronics Japan G.K. | EX510 | |
Digital Vacuum Switch Unit Vacuum Pressure Switch For ZX Series | ZX | |
Vacuum Switch/Lead Wire With Connector For ZSP1/ZSE2 For ZX Series | ZX | |
Vacuum Switch/Lead Wire With Connector For ZSE3 For ZX Series | ZX | |
Digital Pressure Switch For Vacuum/Lead Wire With Connector For ZR Series | ZR | |
ZSE30A Series 2-Color Display Digital Pressure Switch Digital Pressure Switch Digital Pressure Switch | ZSE30A | |
ZSE40A Series 2-Color Display High-Precision Digital Pressure Switchh For Vacuum/Compound Pressure | ZSE40A | |
ZSE40A Series 2-Color Display High-Precision Digital Pressure Switch For M8 (3 pins) Connector For Vacuum | ZSE40A | |
ZSE10 Series Digital Pressure Switch For Vacuum/Compound Pressure | ZSE10 | |
ZSE80 Series 2-Color Display Digital Pressure Switch For General Fluids For Vacuum/Compound Pressure | ZSE80 | |
ZSE3 Series LCD Readout Digital Pressure Switch Positive Pressure | ZSE3 | |
ZSE1 Series Compact Pressure Switch For Vacuum | ZSE1 | |
ZSE2 Series Compact Pressure Switch For Vacuum | ZSE2 | |
DIN Rail Mounting Bracket (Order Separately) For PFM5 Series | PFM5 | |
ZSE20A(F) Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Vacuum/Compound Pressure | ZSE | |
ZSE20B(F) Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Vacuum/Compound Pressure | ZSE | |
ZSE20B(F) Series 3-Screen Display High-Precision Digital Pressure Switch 2 Outputs + Analog Output (Voltage/Current) For Vacuum/Compound Pressure M12 Connector Type | ZSE20 | |
ZSE20B(F)-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For Vacuum Compound Pressure M12 Connector Type | ZSE20 | |
ZSE20B(F)-L Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For Vacuum Compound Pressure | ZSE20 | |
ZSE20C(F) Series 3-Screen Display High-Precision Digital Pressure Switch For General Fluids 2 Outputs + Analog Output (Voltage/Current) For Vacuum/Compound Pressure | ZSE | |
ZSE20C(F) Series IO-Link Compatible (1 Output) 3-Screen Display High-Precision Digital Pressure Switch For General Fluids For Vacuum/Compound Pressure | ZSE20 |