![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP3 Series Vacuum Pad With Adapter Compact Type Flat Type
●Pad diameter Φ1.5 to Φ16
●Compact, Space-saving, Overall length is shortened
●One-touch fitting and barb fitting for Φ2 are available
●Compact, Space-saving, Overall length is shortened
●One-touch fitting and barb fitting for Φ2 are available
Field | Value | Value Details |
---|---|---|
Adapter Material | S | Stainless Steel (Stainless Steel 304) |
Vacuum Inlet Direction | T | Vertical |
Pad Diameter | 02 | Φ2 |
Pad Type | U | Flat Type |
Pad Material | U | Urethane Rubber |
Connection Thread | A3 | M3X0.5 Male Thread |
Vacuum Inlet | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZP3SA-T1-A3 | Adapter Material:Stainless Steel (Stainless Steel 304) |