![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP3P-T-JT2 Series Vacuum Pad 2.5-stage/Bellows Type With Adapter
●Flat attachment added (2.5 steps) [New]
Inhibits the appearance of wrinkles [New]
●For the adsorption transfer of workpieces with flexible soft film packaging
●Thin film skirt and special shaped ribs
●The pad and attachment are made of materials compliant with
FDA (U.S. Food and Drug Administration) regulations as well as Food Sanitation Act standards
●Blue colored pad
Easy to distinguish the vacuum pad by color during contamination inspection
Inhibits the appearance of wrinkles [New]
●For the adsorption transfer of workpieces with flexible soft film packaging
●Thin film skirt and special shaped ribs
●The pad and attachment are made of materials compliant with
FDA (U.S. Food and Drug Administration) regulations as well as Food Sanitation Act standards
●Blue colored pad
Easy to distinguish the vacuum pad by color during contamination inspection
Field | Value | Value Details |
---|---|---|
Adapter Material | - | Aluminum |
Pad Diameter | 20 | Φ20 mm |
Form | JT | Bellows Type |
Number Of Bellows Stages | 2 | 2.5-stage |
Material | SF | Silicone Rubber |
Attechment | W | With Attachment |
Connection Thread | AG01 | Type:Direct Mounting,Thread:Male Thread,Size:G1/8 |
Vacuum Inlet | - | Nil |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZP3PA-T1JT-AG01 | Adapter |
![]() |
ZP3PW-20JT2 | Attachment Unit |