Product Part Number: |
Specifications: ZP3E Series High Rigidity Vacuum Pad (Vacuum Suction Cup) Bellows Type with Ribs and Groove Pad Unit
●Stable suction position, Improved ease of removal
●Pad form: Flat type with groove, Bellows type with ribs and groove
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread
●Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
●Pad form: Flat type with groove, Bellows type with ribs and groove
●Mounting: Male thread, Female thread
●Vacuum inlet direction: Vertical, Lateral
●Vacuum inlet: Male thread, Female thread
●Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Field | Value | Value Details |
---|---|---|
Cup Diameter | 50 | Φ50 |
Pad Form | BM | Bellows Type with Ribs and Groove |
Material | N | NBR |
Plate | - | None |