![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZP3 Series Vacuum Pad With Adapter Compact Type Φ4、Φ6、Φ8:Bellows Type Φ10、Φ13、Φ16:Bellows Type With Ribs
●Pad diameter Φ1.5 to Φ16
●Compact, Space-saving, Overall length is shortened
●One-touch fitting and barb fitting for Φ2 are available
●Compact, Space-saving, Overall length is shortened
●One-touch fitting and barb fitting for Φ2 are available
Field | Value | Value Details |
---|---|---|
Adapter Material | - | Brass |
Vacuum Inlet Direction | T | Vertical |
Pad Diameter | 10 | Φ10mm |
Pad Type | B | Φ4、Φ6、Φ8:Bellows Type Φ10、Φ13、Φ16:Bellows Type With Ribs |
Pad Material | N | NBR |
Connection Thread | A12 | M12X1 Male Thread |
Vacuum Inlet | B5 | M5X0.8 Female Thread |