![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: ZHV Series Vacuum Flow
●Blow and vacuum can be performed by supplying compressed air
blow: Max. 6,820L/min(ANR)※1
vacuum: Max. 5,270 L/min (ANR)※1
※1 Supply pressure: at 0.5MPa, value of ZHV40
●Blowing/vacuum flow can be adjusted by adjusting the nozzle position!
●The vacuum flow rate is 3 times the amount of air supplied※2
●The blowing flow rate is 4 times the amount of air supplied※2
※2 ZHV10 Excludes
●Weight: Up to 50% reduction(209g←417g)※3
※3 ZHV20, comparison with conventional product (ZH20-X185)
●Volume: Up to 50% reduction(17,000mm3←34,000mm3)※4
※4 ZHV10, comparison with conventional product (ZH10-X185)
●Same as previous product (ZH-X185) body installation, port connection method, fluid through diameter
blow: Max. 6,820L/min(ANR)※1
vacuum: Max. 5,270 L/min (ANR)※1
※1 Supply pressure: at 0.5MPa, value of ZHV40
●Blowing/vacuum flow can be adjusted by adjusting the nozzle position!
●The vacuum flow rate is 3 times the amount of air supplied※2
●The blowing flow rate is 4 times the amount of air supplied※2
※2 ZHV10 Excludes
●Weight: Up to 50% reduction(209g←417g)※3
※3 ZHV20, comparison with conventional product (ZH20-X185)
●Volume: Up to 50% reduction(17,000mm3←34,000mm3)※4
※4 ZHV10, comparison with conventional product (ZH10-X185)
●Same as previous product (ZH-X185) body installation, port connection method, fluid through diameter
Field | Value | Value Details |
---|---|---|
Passage Diameter | 10 | Φ13 |
SUP. Thread Type | - | Rc |
Accessory | B | With Bracket |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | ZH-BK1-10-A | Bracket Assembly |