Product Part Number: |
Specifications: ZH Series Body Ported Type Vacuum Ejector
●Nozzle sizes: Φ1.5, Φ1.8, and Φ2.0 have been added to the box type.[New]
●Compact and lightweight
Overall length: Max. 11% reduction
Port height: Max. 25% reduction
Volume: Max. 39% reduction
●4 mounting types
●A silencer and standard bracket are available. (Body ported type only)
●Compact and lightweight
Overall length: Max. 11% reduction
Port height: Max. 25% reduction
Volume: Max. 39% reduction
●4 mounting types
●A silencer and standard bracket are available. (Body ported type only)
Field | Value | Value Details |
---|---|---|
Nozzle Diameter | 20 | Φ2.0 mm |
Body | D | Body Ported |
Vacuum Pressure Reached | S | -90kPa |
SUP. Port Size | 10 | Φ10 One-touch Fitting |
VAC. Port Size | 12 | Φ12 One-touch Fitting |
EXH. Port Size | 12 | Φ12 One-touch Fitting |
Accessory | - | With Standard bracket,Without Silencer |
Related Products
Image | Part Number | Part Name |
---|---|---|
AS-30L | L-Bracket | |
AS-30D | DIN Rail Mounting Bracket | |
ZH2-TB201-A | Set of Long Clamping Screws | |
ZH2-TB302-A | Set of Long Clamping Screws | |
ZH2-TB303-A | Set of Long Clamping Screws | |
ZH2-TB304-A | Set of Long Clamping Screws | |
ZH2-TB306-A | Set of Long Clamping Screws | |
ZH2-TB308-A | Set of Long Clamping Screws | |
AN30-C12 | Silencer |