Product Part Number: |
Specifications: VXA31/32 Series Direct Operated 3 Port Solenoid Air Operated Type, For Air, Vacuum, Water, Oil
●Air Operated Type, Air, Water, Oil
●Manifold type No.:VVXA31,VVXA32
●Manifold type No.:VVXA31,VVXA32
Field | Value | Value Details |
---|---|---|
Series | 32 | VXA32 |
Orifice Diameter | 4 | 4 mmΦ |
Valve Option | N | FKM,SUS,For Oil |
Port Size | 02 | 1/4 |
Thread Type | N | NPT |
Bracket | B | With Bracket |