Product Part Number: |
Specifications: VS7-6 Series ISO Interface Solenoid Valve Size 1 Metal Seal
Field | Value | Value Details |
---|---|---|
Ordering Source Area Code | - | Japan,Asia,Australia |
Symbol | FG | 2 Position |
Number Of Solenoids | S | Single |
Rated Voltage | 3 | 24 VDC |
Option a | Z | Indicator Light With Surge Voltage Suppressor |
Option b | - | None |
Option c | - | None |
Sub-Plate Port Size | - | Without Sub-plate |
Thread Type | - | Rc(PT) |
Connector | - | With Connector |
CE-compliant | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | TA-B-5X35 | Mounting Bolt |
AXT500-13 | Gasket | |
- | AXT503-35 | Replacement Parts Gasket |
- | AXT503-12-1 | Replacement Parts Gasket |
- | MY-11N | Replacement Parts Mini Y Seal |
- | AXT500-12-2 | Replacement Parts Return Spring |
- | AXT500-9 | Replacement Parts Detent Assembly |