![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VP300/500/700 Series 3 Port Solenoid Valve Rubber Seal Pilot Poppet Type Body Ported Single Unit
●Built-in full-wave rectifier (AC)
●Longer life expectancy: 50 million cycles or more
●Built-in strainer in the pilot valve
●External pilot type can be used for vacuum applications
●Manifold type No.: VV3P3,VV3P5,VV3P7
●Longer life expectancy: 50 million cycles or more
●Built-in strainer in the pilot valve
●External pilot type can be used for vacuum applications
●Manifold type No.: VV3P3,VV3P5,VV3P7
Field | Value | Value Details |
---|---|---|
Series | 7 | VP700 |
Pilot Type | - | Internal Pilot |
Pressure Specification | - | Standard(0.7MPa) |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal |
Light/Surge Voltage Suppressor | - | Without Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | 04 | 1/2 |
Thread Type | - | Metric Thread (M5)/Rc |
Type Of Actuation | A | N.C. |
Bracket | - | None |
Made To Order | - | Standard |