![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VP4□50/4□70 Series, Rubber Seal, Large Size 5 Port Solenoid Valve
●For driving large cylinders
●Manifold type No.: VVP45,VVP46
●Manifold type No.: VVP45,VVP46
Field | Value | Value Details |
---|---|---|
Type Of Actuation | 2 | 2 Position Double |
Body Size | 5 | 3/4 Standard |
Piping | 0 | Side Ported |
Port Size | 04 | 1/2(15A) |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | G | Grommet |
Thread Type | - | Rc |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | XT021-9 | Replacement Parts Gasket |
- | CA00859(M6X25) | Replacement Parts Hexagon Socket Head Cap Screw |
![]() |
AXT021-1-2 | Replacement Parts Sub-plate |