Product Part Number: |
Specifications: VP3145·3165·3185 Series, Rubber Seal, Large Size 3 Port, Solenoid Valve, Body Ported/Single Solenoid
●Large flow capacity, small exhaust resistance
●Easy conversion to N.C. or N.O
●Easy conversion to N.C. or N.O
Field | Value | Value Details |
---|---|---|
Body Size | 6 | 1 |
Valve Option | - | For General |
Port Size | 10 | 1 |
Coil Rated Voltage | 5 | 24 VDC |
Electrical Entry | DZ | DIN Terminal With Light/Surge Voltage Suppressor |
Type Of Actuation | B | N.O. |
Pilot Type | - | Internal Pilot |
Thread Type | N | NPT |
CE-compliant | - | - |