Product Part Number: |
Specifications: VNB Series Process Valve:2 Port Valve For Flow Control Air Operated
●For controlling various fluids
●Can operate with a wide range of fluids, such as air, water, oil, gas,
vacuum, etc., by selecting the body and seal materials
●Air operated, external pilot solenoid
●Can operate with a wide range of fluids, such as air, water, oil, gas,
vacuum, etc., by selecting the body and seal materials
●Air operated, external pilot solenoid
Field | Value | Value Details |
---|---|---|
Valve Size | 3 | Φ14 mm;Φ20 mm |
Valve Type | 1 | N.C.0.5MPa |
Seal Material | A | NBR Seals |
Body Material Option | - | Standard |
Pilot system option | - | Standard |
Thread Type | N | NPT |
Bore Size | 20A | 3/4 |
Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VN3-A3BA | Plate Assembly |
- | VN3-A3BLA | Plate Assembly |
- | VN3-A3BSA | Plate Assembly |
- | VN3-A3BB | Plate Assembly |
- | VN3-A3BLB | Plate Assembly |
- | VN3-A3BSB | Plate Assembly |
- | VN3-A3BC | Plate Assembly |
- | VN3-A3BLC | Plate Assembly |
- | VN3-A3BSC | Plate Assembly |
- | VN3-4BA | Valve Element |
- | VN3-4BB | Valve Element |
- | VN3-4BC | Valve Element |