Product Part Number: |
Specifications: VHS2510·3510·4510·5510 Series Conforming To OSHA Standard Pressure Relief 3 Port Valve With Locking Holes Double Action
●Conforming to OSHA standard (Occupational Safety and Health Administration Department of Labor)
●Manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines
●Possible to verify the supply and exhaust status of air flow at a glance
●When in the exhaust position, the valve may be padlock secured
Prevents accidental start-ups while personnel are cleaning or servicing equipment
●Push the handle and then turn, 2-step action prevents malfunction
●Manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines
●Possible to verify the supply and exhaust status of air flow at a glance
●When in the exhaust position, the valve may be padlock secured
Prevents accidental start-ups while personnel are cleaning or servicing equipment
●Push the handle and then turn, 2-step action prevents malfunction
Field | Value | Value Details |
---|---|---|
Body Size | 2 | 2 |
Thread Type | F | G |
Bore Size | 02 | 1/4 |
Handle/Bonnet Material | A | Flame Resistant PBT |
Option | S | Built-In Silencer EXH Port |
Semi-standard Specifications | - | - |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | VHS20PW-180AS | Bracket Assembly |
VHS20PW-190AS | Silencer Assembly | |
Y200-A | Spacer | |
Y200T-A | Spacer With Bracket |