WEB Catalog

Product Information »  WEB Catalog

Product Part Number:
VH202-02

CADPreview3D CADWEB Catalog
Specifications: VH Series Hand Valve
●The direction of air flow can be verified at a glance by the orientation of the handle
Field Value Value Details
Body Size 2 1/4 Standard
Piping/Mounting 0 Piping:Side; Mounting Method:Body
Type Of Actuation 2 2 Position
Thread Type - Rc
Port Size 02 1/4
Suffix - None
Made To Order - Standard


Related Products
Image Part Number Part Name
244010 Lock Nut For Panel Mount
24403A Replacement Parts Handle Head Assembly
244036A Replacement Parts Handle Head Assembly
244032 Replacement Parts Handle
244035 Replacement Parts Handle

Go Top