![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: VG342-X87 Series ISO13849-1 Certified 3 Port Solenoid Valve/Residual Pressure Release Valve With Detection Of Main Valve Position Series
●Safety standard ISO13849-1 certified 2 (Corresponding to category 2 to 4)
●With detection of main valve position
●Redundant system can be constructed easily.
●Highly reliable construction
●Safety limit switch can be selected.
●With soft start-up function (-X555)
●With detection of main valve position
●Redundant system can be constructed easily.
●Highly reliable construction
●Safety limit switch can be selected.
●With soft start-up function (-X555)
Field | Value | Value Details |
---|---|---|
Pilot Type | R | External Pilot |
Voltage | 5 | 24 VDC |
Electrical Entry | D | DIN Terminal |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Bore Size | 06 | 3/4" |
Thread Type | - | Rc |
Safety Limit Switch/Wiring | M | M12 Connector (Made by OMRON) |
With Check Valve | A | With Check Valve;Applicable Tube O.D.:Φ8 |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
ZS-37-L | M12 Waterproof Connector Cable,Cable Length 300mm |
![]() |
ZS-37-M | M12 Waterproof Connector Cable,Cable Length 500mm |
![]() |
ZS-37-N | M12 Waterproof Connector Cable,Cable Length 1000mm |
![]() |
ZS-37-P | M12 Waterproof Connector Cable,Cable Length 2000mm |
![]() |
ZS-37-C | M12 Waterproof Connector Cable,Cable Length 5000mm |