Product Part Number: |
Specifications: VF1000/3000/5000 Series Pilot Operated 5 Port Solenoid Valve Body Ported/Single Unit
●Built-in full-wave rectifier (AC)
●Built-in strainer in the pilot valve
●Manifold type No.: VV5F1,VV5F3,VV5F5
●Built-in strainer in the pilot valve
●Manifold type No.: VV5F1,VV5F3,VV5F5
Field | Value | Value Details |
---|---|---|
Series | 5 | VF5000 |
Type Of Actuation | 1 | 2 Position Single |
Body Size | 2 | VF1000,VF5000 |
Body Option | 0 | Pilot Valve Individual Exhaust Type |
Pressure Specification | - | Standard(0.7MPa) |
Coil Specifications | - | Standard |
Rated Voltage | 3 | 110 VAC [115 VAC] 50/60Hz |
Electrical Entry | D | DIN Terminal |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Port Size | 03 | 3/8 |
Thread Type | - | Rc |
Bracket | - | None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | DXT144-8-1A | Bracket |
DXT170-71-1 | Socket | |
- | V200-30-1A | Connector Assembly(100 VAC) |
- | V200-30-1A-10 | Connector Assembly(100 VAC) |
- | V200-30-1A-15 | Connector Assembly(100 VAC) |
- | V200-30-1A-20 | Connector Assembly(100 VAC) |
- | V200-30-1A-25 | Connector Assembly(100 VAC) |
- | V200-30-1A-30 | Connector Assembly(100 VAC) |
- | V200-30-1A-50 | Connector Assembly(100 VAC) |
- | V200-30-1A-6 | Connector Assembly(100 VAC) |
- | V200-30-2A | Connector Assembly(200 VAC) |
- | V200-30-2A-10 | Connector Assembly(200 VAC) |
- | V200-30-2A-15 | Connector Assembly(200 VAC) |
- | V200-30-2A-20 | Connector Assembly(200 VAC) |
- | V200-30-2A-25 | Connector Assembly(200 VAC) |
- | V200-30-2A-30 | Connector Assembly(200 VAC) |
- | V200-30-2A-50 | Connector Assembly(200 VAC) |
- | V200-30-2A-6 | Connector Assembly(200 VAC) |
- | V200-30-3A | Connector Assembly(Alternative AC) |
- | V200-30-3A-10 | Connector Assembly(Alternative AC) |
- | V200-30-3A-15 | Connector Assembly(Alternative AC) |
- | V200-30-3A-20 | Connector Assembly(Alternative AC) |
- | V200-30-3A-25 | Connector Assembly(Alternative AC) |
- | V200-30-3A-30 | Connector Assembly(Alternative AC) |
- | V200-30-3A-50 | Connector Assembly(Alternative AC) |
- | V200-30-3A-6 | Connector Assembly(Alternative AC) |
- | V200-30-4A | Connector Assembly(DC) |
- | V200-30-4A-10 | Connector Assembly(DC) |
- | V200-30-4A-15 | Connector Assembly(DC) |
- | V200-30-4A-20 | Connector Assembly(DC) |
- | V200-30-4A-25 | Connector Assembly(DC) |
- | V200-30-4A-30 | Connector Assembly(DC) |
- | V200-30-4A-50 | Connector Assembly(DC) |
- | V200-30-4A-6 | Connector Assembly(DC) |
- | V200-30-A | Connector Assembly |
- | V200-61-1 | DIN Connector |
- | V200-61-3-05 | DIN Connector |
- | V200-61-3-06 | DIN Connector |
- | V200-61-5-05 | DIN Connector |
- | V200-61-5-06 | DIN Connector |
- | V200-61-7-01 | DIN Connector |
- | V200-61-7-02 | DIN Connector |
- | V200-61-7-07 | DIN Connector |
- | V200-63-1 | DIN Connector |
- | V200-63-3-05 | DIN Connector |
- | V200-63-3-06 | DIN Connector |
- | V200-63-5-05 | DIN Connector |
- | V200-63-5-06 | DIN Connector |
- | V200-63-7-01 | DIN Connector |
- | V200-63-7-02 | DIN Connector |
- | V200-63-7-07 | DIN Connector |
- | VF3000-64-1A | Bracket |