![]() |
Product Part Number: |
Specifications: VDW Series Compact Direct Operated 2 Port Solenoid Valve For Air Single Unit
●For air, medium vacuum, water
●Body material: Aluminum, resin (PPS), C37, Stainless steel
●With One-touch fittings (resin body)
●IP65
●Body material: Aluminum, resin (PPS), C37, Stainless steel
●With One-touch fittings (resin body)
●IP65
Field | Value | Value Details |
---|---|---|
Size/Valve Type | 2 | Size:Size 2,Valve Type:Single Unit N.C. |
Body Material/Port Size/Orifice Diameter | Q | Body Material:Al,Port Size-Orifice Diameter:Size2:1/8,3.2 |
Voltage/Electrical Entry | A | Voltage:24 VDC,Electrical Entry:Grommet |
Electrical Option | - | None |
Other Option | - | Low Concentration Ozone Resistant And Applicable To Deionized Water And Applicable To Deionized Water : Not Compliant ; OilFree : Not Compliant ; Special Thread :Standard |
Mounting Option | XD | With Bracket |
Cable Length | B | 180° |