Product Part Number: |
Specifications: SYJ300 Series 3 Port Pilot Solenoid Valve Rubber Seal Base Mounted Single Valve
●Power consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
Series | 3 | SYJ300 |
Type Of Actuation | 1 | Normally Closed |
Piping Type | 4 | Base Mounted |
Body Option | M | Common Exhaust For The Pilot And Main Valve |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | MO | M-type Plug Connector Without Connector |
Light/Surge Voltage Suppressor | U | With Light/Surge Voltage Suppressor(Non-polar Type) |
Manual Override | - | Non-locking Push Type |
Port Size | - | Without Sub-plate |
CE-compliant | Q | CE-compliant |