Product Part Number: |
Specifications: SYJ3000 Series 5 Port Solenoid Valve Rubber Seal Base Mounted Single Valve
●Combined mounting of 3 port valve and 5 port valve is possible
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
●Electricity consumption: 0.1 W (with power saving circuit)
●Manifold type No.: SS5YJ3,SS5YJ5,SS5YJ7
Field | Value | Value Details |
---|---|---|
Series | 3 | SYJ3000 |
Type Of Actuation | 1 | 2 Position Single |
Piping Type | 4 | Base Mounted(5 Port) |
Body Option | 0 | Pilot Valve Individual Exhaust For The Pilot Valve |
Coil Specifications | - | Standard |
Rated Voltage | 5 | 24 VDC |
Electrical Entry | L | L-type Plug Connector With Lead Wire (Length 300 mm) |
Light/Surge Voltage Suppressor | Z | With Light/Surge Voltage Suppressor |
Manual Override | - | Non-locking Push Type |
Port Size | - | Without Sub-plate |
CE-compliant | - | - |