Product Part Number: |
Specifications: SV Series Solenoid Valves
●It is easily possible to add stations of the manifold valve or change specifications
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
●One side solenoid
●4 position, dual 3 port specifications available
●Manifold type No.: SS5V1,SS5V2,SS5V3,SS5V4
Field | Value | Value Details |
---|---|---|
Series | 2 | SV2000 |
Type Of Actuation | A | 4-Position Dual 3-Port Valve N.C./N.C. |
Pilot Type | - | Internal Pilot |
Back Pressure Check Valve | - | None |
Rated Voltage | 5 | 24 VDC |
Light/Surge Voltage Suppressor | U | With Light/Surge Voltage Suppressor |
Manual Override | - | Push-turn Locking Type |
Manifold Block Type | - | - |
Manifold Wiring Specifications | - | Double Wiring/- |
A/B Port Size | - | - |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
EX500-ACY00-S | Connector | |
SV1000-74-1A | Blocking Disk Pressure Seal | |
SV2000-67-1A | Blanking Plate Assembly | |
SV2000-21-7 | Round Head Combination Screw | |
M3X53 | Round Head Combination Screw | |
SX5000-57-6 | Gasket | |
- | SV2000-21-6 | Round Head Combination Screw |
- | M3X46 | Round Head Combination Screw |
SY5000-11-15 | Gasket |