![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: PF3W Series 3-color display Digital Flow Switch For Water Remote sensor unit
●3-color/2-screen display
●Integrated temperature sensor
●40% smaller than existing product
●IP65 compliant, non-grease type
●Fluid temperature : 0 to 90℃
●PVC piping type : Applicable to deionized water and chemical liquids, etc
●Integrated temperature sensor
●40% smaller than existing product
●IP65 compliant, non-grease type
●Fluid temperature : 0 to 90℃
●PVC piping type : Applicable to deionized water and chemical liquids, etc
Field | Value | Value Details |
---|---|---|
Rated Flow Range (Flow Range) | 20 | 2 To 16 L/min |
Flow Adjustment Valve | - | None |
Thread Type | - | Rc |
Port Size | 03 | 3/8 |
Output Specification/Temperature Sensor | 1T | OUT1 Flow Rate:Analog 1 To 5 V;OUT2 Temperature:Analog 1 to 5 V;With Temperature Sensor |
Lead Wire | - | With Lead Wire With M8 Connector (3 m) |
Unit Printed On Label | - | Instantaneous Flow Rate:L/min;Temperature:℃ |
Bracket | - | None |
Calibration Certificate (Only Flow Sensor) | - | None |
Made To Order | - | Standard |