Product Part Number: |
Specifications: PF2A Series For Air Digital Flow Switch Integrated Display Type
●Integrated type and separate monitor type are available
●Switch output, accumulated pulse output, analog output
●Capable of switching back and forth between cumulative and instantaneous flow
●IP65
●4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
●Switch output, accumulated pulse output, analog output
●Capable of switching back and forth between cumulative and instantaneous flow
●IP65
●4-channel Flow Monitor
4 independent flow rate ranges can be monitored by a single controller
Field | Value | Value Details |
---|---|---|
Flow Rate Range | 21 | 20 to 200 L/min |
Thread Type | N | NPT |
Port Size | 03 | 3/8 |
Output Specification | 27 | NPN Open Collector 2 Outputs |
Lead Wire | - | Lead Wire With M12 Connector (3 m) |
Remote Sensor Unit | - | With Display Unit Switching Function |