Product Part Number: |
Specifications: MHZ2 Series Air Gripper Parallel Style Linear guide Type Standard Type Bore SizeΦ10-25
●Linear guide improves rigidity and accuracy
●Dustproof and dripproof construction
●Dust cover material selectable
●Dustproof and dripproof construction
●Dust cover material selectable
Field | Value | Value Details |
---|---|---|
Bore Size | 25 | Bore Size 25 mm |
Action | D | Double Acting |
Finger Position/Option | - | Standard Basic Type |
Body Option | - | Basic Type |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |