Product Part Number: |
Specifications: MHY2 Series Air Gripper Angular Style Cam 180° Angular Type
●Lightweight and compact through the use of a cam mechanism
Field | Value | Value Details |
---|---|---|
Bore Size | 20 | Bore Size 20 mm |
Finger Option | 2 | Through-holes In Opening/Closing Direction |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MH-G04 | Grease Pack |
MHY20-PS | Replacement Parts Seal Kit | |
MHY-A2002 | Replacement Parts Joint Assembly | |
MHY-A2003 | Replacement Parts Piston Assembly Set | |
MHY-A2001-2 | Replacement Parts Finger Assembly |