![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: MHK2 Series Wedge Cam Operation Slide Guide Air Gripper/2-Finger Type
●Wedge shaped cam driving mechanism
●High rigidity with a slide type guide
●A dust-proof, drip-proof, external force resistant, and environmental
resistant type that can be used for a variety of applications
●To suit the environment, a selection of dust cover materials (chloroprene
rubber, fluororubber, silicone rubber) or stainless steel (SUS304) fingers
is available
●Long strokes selectable
●High rigidity with a slide type guide
●A dust-proof, drip-proof, external force resistant, and environmental
resistant type that can be used for a variety of applications
●To suit the environment, a selection of dust cover materials (chloroprene
rubber, fluororubber, silicone rubber) or stainless steel (SUS304) fingers
is available
●Long strokes selectable
Field | Value | Value Details |
---|---|---|
Type | - | Standard Type |
Bore Size | 25 | Bore Size 25 mm |
Action | D | Double Acting |
Finger Material | - | Carbon Steel |
Dust Cover Material | - | Chloroprene Rubber (CR) |
Auto Switch | - | Without Auto Switch |
Number Of Auto Switches | - | 2 pcs. Or None |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
- | MH-G01 | Grease Pack |
![]() |
MHK-A1206 | Replacement Parts Finger Msterial Stainless Steel |
![]() |
MHK25-PS | Replacement Parts Seal Kit |
![]() |
MHK-A2501 | Replacement Parts Piston Assembly Set |
![]() |
P3318403 | Replacement Parts Cam |
![]() |
P3318404 | Replacement Parts Finger Msterial Carbon Steel |
![]() |
MHK2-J25 | Replacement Parts Dust Cover MaterialCR |