![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: LQ1 Series Fluoropolymer Fittings Hyper Fittings Threaded Connection
●Material: New PFA
●4-layer seal construction
●Reducer enables tube size changeability with no change of body required
●4-layer seal construction
●Reducer enables tube size changeability with no change of body required
Field | Value | Value Details |
---|---|---|
Fitting Type | H | Connector |
Size | 63 | Applicable Tubing Size(mm):25X22; Port Size:1" |
For Different Diameter (On B Side) | - | - |
Piping Type | M | Male |
Thread Type | - | R,Rc |
Packaging | - | Clean Packaging Equivalent To ISO Class 5 |