![]() |
Product Part Number: You will need to login to use the PDF datasheet. PDF datasheet |
Specifications: IZS41/42 Series Lonizer Feedback Sensor Type/Dual AC Type
●Energy saving high-efficiency cartridge [New]
●Dual AC Type: Potential amplitude: 25 V or less (Compared at an installation height of 300 mm)
●Rapid static neutralization by a feedback sensor
●Adjustment and maintenance labor can be reduced by using an auto balance sensor
●Simple operation: Can be controlled by powering the ionizer ON (Standard Type)
●The ionizers can be set with a remote controller. Transition wiring may be used
●High speed static neutralization cartridge, Energy saving static neutralization cartridge
●Dual AC Type: Potential amplitude: 25 V or less (Compared at an installation height of 300 mm)
●Rapid static neutralization by a feedback sensor
●Adjustment and maintenance labor can be reduced by using an auto balance sensor
●Simple operation: Can be controlled by powering the ionizer ON (Standard Type)
●The ionizers can be set with a remote controller. Transition wiring may be used
●High speed static neutralization cartridge, Energy saving static neutralization cartridge
Field | Value | Value Details |
---|---|---|
Type | 41 | Feedback Sensor Type |
Bar Length | 340 | 340 mm |
Electrode Cartridge Type/Electrode Needle Material | - | High Speed Static Neutralization Cartridge,Emitter Material:Tungsten |
Input/Output Specifications | P | PNP |
Power Supply Cable | Z | With Power Supply Cable 10m |
One-touch Fitting | 06 | Φ6 One-touch Fitting |
Bracket | B | With Bracket |
Sensor | F | Feedback Sensor |
Made To Order | - | Standard |
Related Products
Image | Part Number | Part Name |
---|---|---|
![]() |
IZS30-M2 | Cleaning Kit |
![]() |
IZS41-RC | Remote Controller |
![]() |
IZS40-NT | High Speed Static Neutralization Cartridge,Emitter Material:Tungsten |
![]() |
IZS41-CPZ | With Power Supply Cable (10m) |
![]() |
IZS40-BE | End Bracket |
![]() |
IZS40-BM | Intermediate Bracket |
![]() |
IZS31-DF | Feedback Sensor |