Product Part Number: |
Specifications: ITV0000 Series Compact Electro-pneumatic Regulator Single Unit
●Stepless control of air pressure in proportion to electric signals
●Sensitivity: 0.2 kPa (100 kPa specification)
●Linearity: ±1% or less (F.S.)
●Hysteresis: 0.5% or less (F.S.)
●Communication: CC-Link, DeviceNetTM, PROFIBUS DP, RS-232C
●Sensitivity: 0.2 kPa (100 kPa specification)
●Linearity: ±1% or less (F.S.)
●Hysteresis: 0.5% or less (F.S.)
●Communication: CC-Link, DeviceNetTM, PROFIBUS DP, RS-232C
Field | Value | Value Details |
---|---|---|
Pressure Range | 3 | 0.5 MPa |
Power Supply Voltage | 0 | 24 VDC±10% |
Input Signal | 0 | Current Type 4 To 20 Ma DC (Sink Type) |
Built-in One-touch fittings type | U | Inch Size |
Base type | - | For Single unit |
Bracket | B | Flat Bracket |
Cable connector | L | Right angle type 2 m |
CE-compliant | - | Standard Type |
Related Products
Image | Part Number | Part Name |
---|---|---|
P39800022 | Flat Bracket Assembly | |
P39800023 | L-Bracket | |
M8-4DSX3MG4 | Cable connector | |
P398000-501-2 | Cable connector | |
AXT100-DR-11 | DIN Rail | |
AXT100-DR-12 | DIN Rail | |
AXT100-DR-13 | DIN Rail | |
AXT100-DR-14 | DIN Rail | |
AXT100-DR-15 | DIN Rail | |
AXT100-DR-17 | DIN Rail | |
AXT100-DR-18 | DIN Rail | |
AXT100-DR-8 | DIN Rail | |
AXT100-DR-9 | DIN Rail | |
- | ELWIKA-KV4408PVC0252M | Cable connector |
- | P39800024-1 | Block Assembly |
- | P39800024-2 | Block Assembly |
- | P39800025-1 | Block Assembly |
- | P39800025-2 | Block Assembly |