Product Part Number: |
Specifications: ISG Series General Purpose Pressure Switch
●For general fluids
●Equivalent to IP44
●With neon light
●Equivalent to IP44
●With neon light
Field | Value | Value Details |
---|---|---|
Enclosure | 1 | Open Type (Equivalent To IP40) |
Operating Pressure Range | 3 | 0.1 To 1.0 MPa |
Fluid Contact Material | 0 | Brass/Phosphor Bronze |
Bore Size | 03 | R3/8 |
Hysteresis Scale Plate | 1 | Hysteresis Scale Plate |
Semi-Standard b | - | Scale Plate Pressure Unit MPa Or Wihtout Scale Plate Pressure Unit |
Semi-Standard a | - | Contacts 1a1b |
CE-compliant | - | Noncompliant |