Product Part Number: |
Specifications: IP8001/8101 Series Smart Positioner(Lever type / Rotary type) Standard
●Enclosure:JISF8007 IP65 (IEC 60529)
●Monitoring function
●Explosion proof structure
Electro-pneumatic positioner :
TIIS withstand pressure explosion proof construction (Exd II BT5)
ATEX intrinsically safe explosion proof structure (II 2G Ex ib II CT5/T6)
Smart positioner :
ATEX intrinsically safe explosion proof structure (II 1G Ex ia II CT4/T5/T6 Ga)
●HART communication function (Smart positioner)
●Monitoring function
●Explosion proof structure
Electro-pneumatic positioner :
TIIS withstand pressure explosion proof construction (Exd II BT5)
ATEX intrinsically safe explosion proof structure (II 2G Ex ib II CT5/T6)
Smart positioner :
ATEX intrinsically safe explosion proof structure (II 1G Ex ia II CT4/T5/T6 Ga)
●HART communication function (Smart positioner)
Field | Value | Value Details |
---|---|---|
Type | 101 | Smart Rotary Type |
Pressure Gauge | 3 | 1.0MPa |
Specifications | 0 | Basic Type |
Accessories | - | None (Standard) |
Connection | - | Air:Rc1/4;Electric:G1/2 |
CE Marking | - | - |
Related Products
Image | Part Number | Part Name |
---|---|---|
P368010-24 | Fork Lever-Type Fitting | |
P368010-25 | Fork Lever-Type Fitting | |
P368010-26 | Connector | |
P368010-27 | Connector | |
P565010-303 | Pilot Valve Unit | |
P565010-322 | Pilot Valve Unit |